24 WCB FRIC DISC CORE
510745-01
Tools510745-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.950 |
| Product height mm | 608.330 |
| Product length in | 23.950 |
| Product length mm | 608.330 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |