Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 19.340 |
| Product height mm | 491.236 |
| Product length in | 19.340 |
| Product length mm | 491.236 |
| Product Material | Gray Cast Iron |
| Product width in | 1.720 |
| Product width mm | 43.688 |
| Sub brand | Airflex |