MOUNTING FLANGE, 14WCS
512375
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.750 |
| Product height mm | | 476.250 |
| Product length in | | 18.750 |
| Product length mm | | 476.250 |
| Product width in | | 1.406 |
| Product width mm | | 35.712 |
| Sub brand | AIRFLEX | Airflex |