8WCS PRESS PL
512493
Tools512493 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.120 |
| Product height mm | 307.848 |
| Product length in | 12.120 |
| Product length mm | 307.848 |
| Product Material | Gray Cast Iron |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |