Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512507
WEAR PLATE-BRAKE, 8WCB/WCS
512507
Where to buy
Export PDF
Tools
Add to comparison
512507
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.620
Product height mm
244.348
Product length in
9.620
Product length mm
244.348
Product width in
0.161
Product width mm
4.089
Sub brand
AIRFLEX
Airflex