Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 44.860 | |
| Product height mm | 1139.444 | |
| Product length in | 44.860 | |
| Product length mm | 1139.444 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 4.490 | |
| Product width mm | 114.046 | |
| Sub brand | AIRFLEX | Airflex |