Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512812-01
REACTION PLATE, 36WCB/WCS CERTS
512812-01
Where to buy
Export PDF
Tools
Add to comparison
512812-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.690
Product height mm
1135.126
Product length in
44.690
Product length mm
1135.126
Product width in
2.560
Product width mm
65.024
Sub brand
AIRFLEX
Airflex