Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
512814
CASTING-MOUNTING FLANGE, 36WCB/WCS
512814
Where to buy
Export PDF
Tools
Add to comparison
512814
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
45.220
Product height mm
1148.588
Product length in
45.220
Product length mm
1148.588
Product width in
3.010
Product width mm
76.454
Sub brand
AIRFLEX
Airflex