Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Gear Casting |
| Product height in | 12.130 |
| Product height mm | 308.102 |
| Product length in | 12.130 |
| Product length mm | 308.102 |
| Product Material | Gray Cast Iron |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | DBB |
| Sub brand | Airflex |