18WCB/WCS REACTION PLATE
513217
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 23.700 |
| Product height mm | | 601.980 |
| Product length in | | 23.700 |
| Product length mm | | 601.980 |
| Product width in | | 1.135 |
| Product width mm | | 28.829 |
| Sub brand | AIRFLEX | Airflex |