Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Gear Casting |
| Product height in | 14.720 |
| Product height mm | 373.888 |
| Product length in | 14.720 |
| Product length mm | 373.888 |
| Product Material | Gray Cast Iron |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | DBB |
| Sub brand | Airflex |