Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513300-02
REACTION PLATE S/A, 14WCB/WCS
513300-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
513300-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.750
Product height mm
476.250
Product length in
18.750
Product length mm
476.250
Product width in
1.410
Product width mm
35.814
Sub brand
AIRFLEX
Airflex