36WCB/WCS FRIC DISC (HI-
513675
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 10.000 |
| Product height mm | | 254.000 |
| Product length in | | 13.450 |
| Product length mm | | 341.630 |
| Product width in | | 0.770 |
| Product width mm | | 19.558 |
| Sub brand | AIRFLEX | Airflex |