Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513680
FRICTION DISC-BRAKE, 18WCB/WCS HI-CO
513680
Where to buy
Export PDF
Tools
Add to comparison
513680
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.030
Product height mm
457.962
Product length in
18.030
Product length mm
457.962
Product width in
0.535
Product width mm
13.589
Sub brand
AIRFLEX
Airflex