36WCS/38EBB SPRING HOUSI
513764
Tools513764 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 3.680 |
| Product width mm | 93.472 |
| Sub brand | Airflex |