36WCB/DC PISTON,CORR RES
513872
Tools513872 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 36.962 |
| Product height mm | 938.835 |
| Product length in | 36.962 |
| Product length mm | 938.835 |
| Product Material | Aluminum |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Sub brand | Airflex |