Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
513989-02
REACTION PLATE, 36WCB/WCS CERTS
513989-02
Tools
Add to comparison
Add to comparison
513989-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product Material
Gray Cast Iron
Product width in
2.125
Product width mm
53.975
Sub brand
Airflex