Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514017
CYLINDER-AIR, 18WCB 20DC CR
514017
Where to buy
Export PDF
Tools
Add to comparison
514017
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
23.560
Product height mm
598.424
Product length in
23.560
Product length mm
598.424
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex