18WCB/WCS FRICTION DISC
514026
Tools514026 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Carbon Steel |
| Product width in | 1.680 |
| Product width mm | 42.672 |
| Sub brand | Airflex |