18WCB/WCS PRES PL CORR R-product-details

18WCB/WCS PRES PL CORR R

514143-04


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsPressure Plate Sub-Assembly
Product height in23.690
Product height mm601.726
Product length in23.690
Product length mm601.726
Product MaterialGray Cast Iron
Product width in2.000
Product width mm50.8
Sub brandAirflex