18WCB/WCS FRIC. DISC. TC
514145-01
Tools514145-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.380 |
| Product height mm | 466.852 |
| Product length in | 18.380 |
| Product length mm | 466.852 |
| Product Material | Carbon Steel |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |