48WCSB END PL ABS
514327-02
Tools514327-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.320 |
| Product height mm | 1455.928 |
| Product length in | 57.320 |
| Product length mm | 1455.928 |
| Product Material | Gray Cast Iron |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |