Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514330-01
PRESSURE PLATE-BRAKE, 48WCSB AC CERTS
514330-01
Where to buy
Export PDF
Tools
Add to comparison
514330-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
57.400
Product height mm
1457.960
Product length in
57.400
Product length mm
1457.960
Product width in
3.500
Product width mm
88.900
Sub brand
AIRFLEX
Airflex