Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 57.230 |
| Product height mm | 1453.642 |
| Product length in | 57.230 |
| Product length mm | 1453.642 |
| Product Material | Gray Cast Iron |
| Product width in | 5.150 |
| Product width mm | 130.81 |
| Sub brand | Airflex |