Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514332-02
48WCSB MTG FLG/CYL ABS W/CERTS
514332-02
Tools
Add to comparison
Add to comparison
514332-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
57.010
Product height mm
1448.054
Product length in
57.010
Product length mm
1448.054
Product Material
Gray Cast Iron
Product width in
4.710
Product width mm
119.634
Sub brand
Airflex