Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End Plate Casting |
| Product height in | 30.550 |
| Product height mm | 775.970 |
| Product length in | 30.550 |
| Product length mm | 775.970 |
| Product Material | Gray Cast Iron |
| Product width in | 1.930 |
| Product width mm | 49.022 |
| Sub brand | Airflex |