Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514353-02
END PLATE S/A-BRAKE, WCSB
514353-02
Where to buy
Export PDF
Tools
Add to comparison
514353-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.410
Product height mm
772.414
Product length in
30.410
Product length mm
772.414
Product width in
2.000
Product width mm
50.800
Sub brand
AIRFLEX
Airflex