Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 45.000 |
| Product height mm | 1143.000 |
| Product length in | 45.000 |
| Product length mm | 1143.000 |
| Product Material | Ductile Iron |
| Product width in | 3.180 |
| Product width mm | 80.772 |
| Sub brand | Airflex |