36WCSB AC PR PL ABS
514391-02
Tools514391-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 45.020 |
| Product height mm | 1143.508 |
| Product length in | 45.020 |
| Product length mm | 1143.508 |
| Product Material | Ductile Iron |
| Product width in | 2.555 |
| Product width mm | 64.897 |
| Sub brand | Airflex |