Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Assembly |
| Product height in | 23.650 |
| Product height mm | 600.710 |
| Product length in | 23.650 |
| Product length mm | 600.710 |
| Product Material | Non-Asbestos |
| Product width in | 2.550 |
| Product width mm | 64.77 |
| Sub brand | Airflex |