Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spring Housing Casting |
| Product height in | 57.370 |
| Product height mm | 1457.198 |
| Product length in | 57.370 |
| Product length mm | 1457.198 |
| Product Material | Ductile Iron |
| Product width in | 6.100 |
| Product width mm | 154.94 |
| Sub brand | Airflex |