Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514507-01
MOUNTING FLANGE, 36WCSB W/CYLINDER CERTS
514507-01
Tools
Add to comparison
Add to comparison
514507-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.498
Product height mm
1130.249
Product length in
44.498
Product length mm
1130.249
Product width in
4.060
Product width mm
103.124
Sub brand
AIRFLEX
Airflex