Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 44.498 | |
| Product height mm | 1130.249 | |
| Product length in | 44.498 | |
| Product length mm | 1130.249 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 4.060 | |
| Product width mm | 103.124 | |
| Sub brand | AIRFLEX | Airflex |