Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Casting |
| Product height in | 45.190 |
| Product height mm | 1147.826 |
| Product length in | 45.190 |
| Product length mm | 1147.826 |
| Product Material | Gray Cast Iron |
| Product width in | 4.500 |
| Product width mm | 114.3 |
| Sub brand | Airflex |