CASTING-DISC, 48WCSB
514510
Tools514510 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 52.210 |
| Product height mm | 1326.134 |
| Product length in | 52.210 |
| Product length mm | 1326.134 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |