Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Plate Casting |
| Product height in | 57.420 |
| Product height mm | 1458.468 |
| Product length in | 57.420 |
| Product length mm | 1458.468 |
| Product Material | Gray Cast Iron |
| Product width in | 2.680 |
| Product width mm | 68.072 |
| Sub brand | Airflex |