CYLINDER-AIR, 48WCSB
514516
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 56.728 |
| Product height mm | | 1440.891 |
| Product length in | | 56.728 |
| Product length mm | | 1440.891 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |
| Sub brand | AIRFLEX | Airflex |