Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Disc Core Casting |
| Product height in | 48.700 |
| Product height mm | 1236.980 |
| Product length in | 48.700 |
| Product length mm | 1236.980 |
| Product Material | Gray Cast Iron |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |