214WCBD PISTON - TORCH C
514676-01
Tools514676-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | WCBD |
| Sub brand | Airflex |