Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 18.600 |
| Product height mm | 472.440 |
| Product length in | 18.600 |
| Product length mm | 472.440 |
| Product Material | Ductile Iron |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Series | WCBD |
| Sub brand | Airflex |