PISTON-AIR, 18WCBD DL
514693
Tools514693 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.970 |
| Product height mm | 481.838 |
| Product length in | 18.970 |
| Product length mm | 481.838 |
| Product width in | 2.115 |
| Product width mm | 53.721 |
| Series | WCBD |
| Sub brand | Airflex |