Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Piston Casting |
| Product height in | 19.390 |
| Product height mm | 492.506 |
| Product length in | 19.390 |
| Product length mm | 492.506 |
| Product Material | Aluminum |
| Product width in | 2.370 |
| Product width mm | 60.198 |
| Series | WCBD |
| Sub brand | Airflex |