Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 23.750 |
| Product height mm | 603.250 |
| Product length in | 23.750 |
| Product length mm | 603.250 |
| Product Material | Gray Cast Iron |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Series | WCBD |
| Sub brand | Airflex |