48WCSB END PL C/R
514864-01
Tools514864-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.210 |
| Product height mm | 1453.134 |
| Product length in | 57.210 |
| Product length mm | 1453.134 |
| Product Material | Gray Cast Iron |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |