Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
514864-02
48WCSB END PL, C/R W/CERTS
514864-02
Tools
Add to comparison
Add to comparison
514864-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
57.210
Product height mm
1453.134
Product length in
57.210
Product length mm
1453.134
Product Material
Gray Cast Iron
Product width in
3.250
Product width mm
82.55
Sub brand
Airflex