48WCSB AC PRESS PL C/R
514865-01
Tools514865-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.400 |
| Product height mm | 1457.960 |
| Product length in | 57.400 |
| Product length mm | 1457.960 |
| Product Material | Ductile Iron |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Sub brand | Airflex |