48WCSB/WCS SPR HSG C/R
514868-01
Tools514868-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.140 |
| Product height mm | 1451.356 |
| Product length in | 57.140 |
| Product length mm | 1451.356 |
| Product Material | Gray Cast Iron |
| Product width in | 5.600 |
| Product width mm | 142.24 |
| Sub brand | Airflex |