Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 57.140 | |
| Product height mm | 1451.356 | |
| Product length in | 57.140 | |
| Product length mm | 1451.356 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 5.600 | |
| Product width mm | 142.24 | |
| Sub brand | AIRFLEX | Airflex |