8WCBD CYLINDER
515034
Tools515034 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Series | WCBD |
| Sub brand | Airflex |