8WCBD PISTON
515043
Tools515043 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.273 |
| Product height mm | 235.534 |
| Product length in | 9.273 |
| Product length mm | 235.534 |
| Product Material | Carbon Steel |
| Product width in | 1.852 |
| Product width mm | 47.041 |
| Series | WCBD |
| Sub brand | Airflex |